BTS7006-1EPP 12 V | 6.6mΩ | 12.5A | 1 channel smart high-side power switch | analog current sense | heating application
Overview
The BTS7006-1EPP is a Smart High-Side Power Switch, providing protection functions and diagnosis
- High-Side Switch with Diagnosis and Embedded Protection
- Part of High Current PROFET™ + 2 12V Family
- ReverSave™ for low power dissipation in Reverse Polarity
- Green Product (RoHS compliant)
- Qualified in accordance with AEC Q100 grade 1
Summary of Features
Protection Features
- Absolute and dynamic temperature limitation with controlled reactivation
- Overcurrent protection (tripping) with Intelligent Latch
- Undervoltage shutdown
- Overvoltage protection with external components (as shown in Figure 37)
Diagnostic Features
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Potential Applications
- Suitable for driving 12.5 A resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving glow plug, heating loads, DC motor and for power distribution
Training
Support